Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1CF48-22-12
Part Number
|
---|
1CF48-22-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 80 | 0.342 | -22 | 36 | 54 | 28 | -12 | 55 | M30x2 | 22 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWE-L | Common name | DKOL 90° | Description of connection type | Taper with union nut and O-ring - light series - 90° elbow |
Connection type | CF | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1CF48, part number 1CF48-22-12.
You can find the detail information about specifications and dimensions on part number 1CF48-22-12.
Part Number |
---|
1CF48-12-4 |
1CF48-12-5 |
1CF48-12-6 |
1CF48-22-16 |
1CF48-28-12 |
1CF48-28-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 53 | 0.087 | -12 | 22 | 26 | 35 | -04 | 29 | M18x1.5 | 12 | ||
- | 1 | 5 Days | 8 | 61 | 0.139 | -12 | 22 | 37 | 35 | -05 | 30 | M18x1.5 | 12 | ||
- | 1 | 5 Days | 10 | 58 | 0.075 | -12 | 22 | 35 | 35 | -06 | 36 | M18x1.5 | 12 | ||
- | 1 | 5 Days | 10 | 102 | 0.505 | -22 | 36 | 72 | 28 | -16 | 74 | M30x2 | 22 | ||
- | 1 | 5 Days | 19 | 80 | 0.355 | -28 | 41 | 54 | 21 | -12 | 57 | M36x2 | 28 | ||
- | 1 | 5 Days | 25 | 101 | 0.684 | -28 | 41 | 72 | 21 | -16 | 71 | M36x2 | 28 |