PARKER ParLock Fitting K0CV4 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0CV4-20-10
K0CV4-25-12
K0CV4-30-16
K0CV4-38-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

55.40 €

1 5 Days 161240.278-203665-1026M30x220

96.38 €

1 5 Days 191370.464-254676-1229M36x225

147.05 €

1 5 Days 251620.671-305088.7-1633M42x230

218.52 €

1 5 Days 311971.155-3860108.7-2037M52x238

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2 - SWE 45°-S Common name DKOS 45° Description of connection type Taper with union nut - O-ring - heavy series - 45° elbow
Connection type 0C Fitting series V4 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting ParLock fitting
Customs tariff country of origin DE

Tech Support