PARKER Parkrimp No-Skive Fitting 16848 (16848-4-4)

PARKER Parkrimp No-Skive Fitting 16848 16848-4-4

Product Details:

Manufacturer part number: 16848-4-4

Brand: PARKER HANNIFIN

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Nominal Dia.: 6 mm

A: 52 mm

Customs tariff weight: 0.094 kg

Thread or tube size: -04

W: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16848-4-4

Part Number
16848-4-4
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size
1 Quote 6520.094-0417147/16x202941-04

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Common name DKJ Description of connection type JIC 37°/SAE 45° sealing cone with union nut Connection type 68
Fitting series 48 Customs tariff item number 73269098 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 16848, part number 16848-4-4.
You can find the detail information about specifications and dimensions on part number 16848-4-4.

Variation of this product

Part Number
16848-10-6
16848-10-8
16848-4-6
16848-5-4
16848-5-6
16848-8-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

43.22 €

1 5 Days 10590.164-1027227/8x143635-06

-

1 Quote 12620.186-1027227/8x143835-08

100.43 €

1 5 Days 10500.064-0417147/16x202741-06

-

1 Quote 6540.095-0517141/2x203041-04

144.52 €

1 5 Days 10520.066-0517141/2x202941-06

-

1 Quote 10560.133-0822173/4x163435-06

Tech Support