PARKER Parkrimp No-Skive Fitting 10C46 (10C46-10-4)

PARKER Parkrimp No-Skive Fitting 10C46 10C46-10-4

Product Details:

Manufacturer part number: 10C46-10-4

Brand: PARKER HANNIFIN

Price: 27.72

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 59 mm

Customs tariff weight: 0.07 kg

Thread or tube size: -10

W: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10C46-10-4

Part Number
10C46-10-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

27.72 €

1 5 Days 6590.07-10223663-0416M18x1.510

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2 - SWE 45°-S Common name DKOS 45° Description of connection type Taper with union nut - O-ring - heavy series - 45° elbow
Connection type 0C Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 10C46, part number 10C46-10-4.
You can find the detail information about specifications and dimensions on part number 10C46-10-4.

Variation of this product

Part Number
10C46-12-6
10C46-16-10
10C46-16-8
10C46-20-10
10C46-20-12
10C46-30-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

29.68 €

1 5 Days 10690.166-12244663-0620M20x1.512

93.00 €

1 5 Days 16770.204-16305242-1024M24x1.516

39.77 €

1 5 Days 12720.348-16304942-0823M24x1.516

58.65 €

1 5 Days 16760.368-20365142-1025M30x220

93.45 €

1 5 Days 19900.301-20366442-1228M30x220

154.34 €

1 5 Days 251150.953-30508642-1636M42x230

Tech Support