PARKER Parkrimp No-Skive Fitting 11943 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11943-16-12-1P

Part Number
11943-16-12-1P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.68 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 19 A(mm) 90 Customs tariff weight(kg) 0.355
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -16
Connection group Flange Norm ISO 12151-3 - E- L Common name SFL 90° / 3,000 psi
B(mm) 50 Description of connection type ISO 6162-1 - flange - 90° elbow Connection type 19
Fitting series 43 Customs tariff item number 73269098 Operating pressure Mpa 35
Customs tariff weight per 1 Hose fitting size -12 Fitting Parkrimp fitting
Customs tariff country of origin DE F(mm) 45 Imperial flange size 1
E(mm) 58

This page is PARKER Parkrimp No-Skive Fitting 11943, part number 11943-16-12-1P.
You can find the detail information about specifications and dimensions on part number 11943-16-12-1P.

Tech Support