PARKER Parkrimp No-Skive Fitting 10648

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10648-6-4
10648-6-5
10648-6-6
10648-12-10
10648-12-12
10648-14-12
10648-16-12
10648-16-16
10648-20-16
10648-20-20
10648-24-24
10648-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

17.23 €

1 5 Days 6550.096-0619149/16x183135-04

20.48 €

1 5 Days 8530.102-0619149/16x182935-05

15.83 €

1 5 Days 10520.114-0619179/16x183035-06

39.12 €

1 5 Days 16640.283-1232271-1/16x123935-10

40.49 €

1 5 Days 19670.317-1232271-1/16x124135-12

74.06 €

1 5 Days 19680.263-1436301-3/16x1242--12

57.05 €

1 5 Days 19710.266-1641321-5/16x124528-12

65.51 €

1 5 Days 25750.476-1641321-5/16x124628-16

143.03 €

1 5 Days 25800.464-2050411-5/8x125021-16

147.58 €

1 5 Days 311000.665-2050461-5/8x125321-20

238.83 €

1 5 Days 40981.238-2460551-7/8x126017.5-24

502.77 €

1 5 Days 511204.396-3275652-1/2x127217.5-32

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Norm ISO12151-5-SWS Common name DKJ Description of connection type SAE (JIC) - 37° sealing cone with union nut
Connection type 06 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support