Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1J148-10-10
Nominal Dia.(mm) | 16 | A(mm) | 65 | Customs tariff weight(kg) | 0.228 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -10 |
Connection group | ORFS | Norm | ISO 12151-1 - SWEL, SAE J 516 | W | 30 |
Thread diameter UNF | 1x14 | Common name | ORFS 90° L | B(mm) | 40 |
Description of connection type | ORFS with union nut - 90° elbow - extra-long | Connection type | J1 | Fitting series | 48 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 41 | Customs tariff weight per | 1 |
Hose fitting size | -10 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
E(mm) | 70 |
This page is PARKER Parkrimp No-Skive Fitting 1J148, part number 1J148-10-10.
You can find the detail information about specifications and dimensions on part number 1J148-10-10.