Manufacturer part number: 1D946-2-4
Brand: PARKER HANNIFIN
Price: 45.18 €
Delivery time: 5 Days
Nominal Dia.: 6 mm
A: 46 mm
Customs tariff weight: 0.041 kg
Thread or tube size: -02
H: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1D946-2-4
Part Number
|
---|
1D946-2-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.18 € | 1 | 5 Days | 6 | 46 | 0.041 | -02 | 14 | 22 | - | -04 | 1/8x28 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS5200 | Common name | AGR | Description of connection type | BSP screw-in stud - cylindrical |
Connection type | D9 | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1D946, part number 1D946-2-4.
You can find the detail information about specifications and dimensions on part number 1D946-2-4.
Part Number |
---|
1D946-12-12 |
1D946-16-12 |
1D946-16-16 |
1D946-20-20 |
1D946-4-4 |
1D946-4-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.34 € | 1 | 5 Days | 19 | 62 | 0.094 | -12 | 32 | 36 | 35 | -12 | 3/4x14 | ||
78.88 € | 1 | 5 Days | 19 | 67 | 0.329 | -16 | 41 | 41 | 28 | -12 | 1x11 | ||
79.57 € | 1 | 5 Days | 25 | 72 | 0.338 | -16 | 41 | 42 | 28 | -16 | 1x11 | ||
274.69 € | 1 | 5 Days | 31 | 85 | 0.623 | -20 | 50 | 47 | 25 | -20 | 1-1/4x11 | ||
19.26 € | 1 | 5 Days | 6 | 51 | 0.056 | -04 | 19 | 27 | 63 | -04 | 1/4x19 | ||
155.60 € | 1 | 5 Days | 10 | 49 | 0.068 | -04 | 19 | 27 | 63 | -06 | 1/4x19 |