PARKER Parkrimp No-Skive Fitting 1D277 (1D277-30-16)

PARKER Parkrimp No-Skive Fitting 1D277 1D277-30-16

Product Details:

Manufacturer part number: 1D277-30-16

Brand: PARKER HANNIFIN

Price: 97.49

Delivery time: 92 Days


Technical Data:

Nominal Dia.: 25 mm

A: 99 mm

Customs tariff weight: 0.544 kg

Thread or tube size: -30

H: 46 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1D277-30-16

Part Number
1D277-30-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
B
(mm)
Hose fitting size Thread diameter metric

97.49 €

1 92 Days 25990.544-304645-16M42x2

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm 12151-2-S-S Common name CES Description of connection type Threaded pin - heavy series ISO
Connection type D2 Fitting series 77 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1D277, part number 1D277-30-16.
You can find the detail information about specifications and dimensions on part number 1D277-30-16.

Variation of this product

Part Number
1D277-16-8
1D277-20-10
1D277-20-12
1D277-25-12
1D277-38-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
B
(mm)
Hose fitting size Thread diameter metric

42.95 €

1 5 Days 12640.122-162430-08M24x1.5

42.20 €

1 5 Days 16720.203-203034-10M30x2

97.38 €

1 5 Days 19840.257-203038-12M30x2

79.82 €

1 5 Days 19860.31-253640-12M36x2

174.48 €

1 23 Days 311140.923-385551-20M52x2

Tech Support