Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
13948-6-4 |
13948-6-5 |
13948-6-6 |
13948-12-10 |
13948-12-12 |
13948-16-12 |
13948-16-16 |
13948-20-20 |
13948-24-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 49 | 0.048 | -06 | 19 | 9/16x18 | 25 | 35 | -04 | 23 | ||
- | 1 | 5 Days | 8 | 51 | 0.131 | -06 | 19 | 9/16x18 | 28 | 35 | -05 | 23 | ||
- | 1 | 5 Days | 10 | 51 | 0.084 | -06 | 19 | 9/16x18 | 28 | 35 | -06 | 23 | ||
- | 1 | 5 Days | 16 | 74 | 0.339 | -12 | 32 | 1-1/16x12 | 49 | 35 | -10 | 48 | ||
- | 1 | 5 Days | 19 | 80 | 0.405 | -12 | 32 | 1-1/16x12 | 54 | 35 | -12 | 48 | ||
- | 1 | 5 Days | 19 | 80 | 0.346 | -16 | 41 | 1-5/16x12 | 54 | 28 | -12 | 56 | ||
- | 1 | 5 Days | 25 | 98 | 0.638 | -16 | 41 | 1-5/16x12 | 68 | 28 | -16 | 56 | ||
- | 1 | 5 Days | 31 | 129 | 0.888 | -20 | 50 | 1-5/8x12 | 82 | 21 | -20 | 70 | ||
- | 1 | 5 Days | 40 | 140 | 1.613 | -24 | 60 | 1-7/8x12 | 102 | 17.5 | -24 | 91 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Norm | ISO 12151-5-SWES | Common name | DKJ 90° | Description of connection type | SAE (JIC) - 37° sealing cone with union nut - 90° elbow |
Connection type | 39 | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |