Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K37V4-12-12
Nominal Dia.(mm) | 19 | A(mm) | 129 | Customs tariff weight(kg) | 0.285 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -12 |
Connection group | SAE | Norm | ISO 12151-5-SWE 45° | W | 32 |
Thread diameter UNF | 1-1/16x12 | Common name | DKJ 45° | B(mm) | 67 |
Description of connection type | JIC - 37° - Sealing cone with union nut - 45° elbow | Connection type | 37 | Fitting series | V4 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 35 | Customs tariff weight per | 1 |
Hose fitting size | -12 | Fitting | ParLock fitting | Customs tariff country of origin | DE |
E(mm) | 22 |
This page is PARKER ParLock Fitting K37V4, part number K37V4-12-12.
You can find the detail information about specifications and dimensions on part number K37V4-12-12.