Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
16A48-12-12
Nominal Dia.(mm) | 19 | A(mm) | 96 | Customs tariff weight(kg) | 0.3 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -12 |
Connection group | Flange | Norm | ISO 12151-3-S-S | Common name | SFS / 6,000 psi |
B(mm) | 70 | Description of connection type | ISO 6162-2 - flange - heavy design - 6,000 psi | Connection type | 6A |
Fitting series | 48 | Customs tariff item number | 73269098 | Operating pressure Mpa | 42 |
Customs tariff weight per | 1 | Hose fitting size | -12 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE | F(mm) | 41 | Imperial flange size | 3/4 |
This page is PARKER Parkrimp No-Skive Fitting 16A48, part number 16A48-12-12.
You can find the detail information about specifications and dimensions on part number 16A48-12-12.