PARKER Parkrimp No-Skive Fitting 1CA48 (1CA48-8-5)

PARKER Parkrimp No-Skive Fitting 1CA48 1CA48-8-5

Product Details:

Manufacturer part number: 1CA48-8-5

Brand: PARKER HANNIFIN

Price: 22.78

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 8 mm

A: 50 mm

Customs tariff weight: 0.102 kg

Thread or tube size: -08

W: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1CA48-8-5

Part Number
1CA48-8-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

22.78 €

1 5 Days 8500.102-08172642.5-05M14x1.58

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWS-L Common name DKOL Description of connection type Taper with union nut and O-ring - light series
Connection type CA Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1CA48, part number 1CA48-8-5.
You can find the detail information about specifications and dimensions on part number 1CA48-8-5.

Variation of this product

Part Number
1CA48-10-5
1CA48-10-6
1CA48-12-4
1CA48-12-5
1CA48-12-6
1CA48-8-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

14.74 €

1 5 Days 8460.107-10192240-05M16x1.510

19.31 €

1 5 Days 10460.115-10192340-06M16x1.510

18.88 €

1 5 Days 6460.114-12222235-04M18x1.512

19.15 €

1 5 Days 8460.123-12222235-05M18x1.512

15.55 €

1 5 Days 10460.078-12222335-06M18x1.512

130.34 €

1 5 Days 10490.07-08172642.5-06M14x1.58

Tech Support