PARKER Parkrimp No-Skive Fitting 16N73 (16N73-20-20)

PARKER Parkrimp No-Skive Fitting 16N73 16N73-20-20

Product Details:

Manufacturer part number: 16N73-20-20

Brand: PARKER HANNIFIN

Price: 346.94

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 31 mm

A: 172 mm

Customs tariff weight: 1.41 kg

Thread or tube size: -20

B: 91 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16N73-20-20

Part Number
16N73-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

346.94 €

1 5 Days 311721.41-2091-20541-1/471

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E-S Common name SFS 90° / 6000 psi Description of connection type ISO 6162-2 - flange - heavy design - 90° elbow
Connection type 6N Fitting series 73 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 16N73, part number 16N73-20-20.
You can find the detail information about specifications and dimensions on part number 16N73-20-20.

Variation of this product

Part Number
16N73-12-12
16N73-16-12-1P
16N73-16-16-1P
16N73-20-16
16N73-24-20
16N73-24-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

194.75 €

1 5 Days 19101467.65-1253-12413/458

198.26 €

1 5 Days 191110.568-1663-1248158

220.72 €

1 5 Days 251220.688-1671-1648170

250.54 €

1 5 Days 251220.796-2071-16541-1/470

395.74 €

1 5 Days 311721.549-2491-20641-1/276

394.34 €

1 5 Days 401660-24103-24641-1/2104

Tech Support