Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1B243-6-6 |
1B243-12-12 |
1B243-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.38 € | 1 | 72 Days | 10 | 66 | 0 | -06 | 22 | 37 | 55 | -06 | 3/8x19 | 33 | ||
89.86 € | 1 | 72 Days | 19 | 89 | 0 | -12 | 32 | 50 | 42 | -12 | 3/4x14 | 53 | ||
120.92 € | 1 | 72 Days | 25 | 116 | 0.597 | -16 | 41 | 69 | 42 | -16 | 1x11 | 69 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS 5200-B | Common name | DKR 90° | Description of connection type | Sealing head with BSP union nut - 60° elbow |
Connection type | B2 | Fitting series | 43 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |