PARKER Push-Lok Fitting 3CA82 (3CA82-8-4)

PARKER Push-Lok Fitting 3CA82 3CA82-8-4

Product Details:

Manufacturer part number: 3CA82-8-4

Brand: PARKER HANNIFIN

Price: 43.20

Delivery time: 92 Days


Technical Data:

Nominal Dia.: 6 mm

A: 36 mm

Customs tariff weight: 0.026 kg

Steel: Galvanized steel, Cr(VI)-free

Thread or tube size: -08


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3CA82-8-4

Part Number
3CA82-8-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size W B
(mm)
Customs tariff item number Hose fitting size Thread diameter metric Tube O.D.

43.20 €

1 92 Days 6360.026Galvanized steel, Cr(VI)-free-08171773269098-04M14x1.58

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Connection group DIN - metric Norm ISO 12151-2-SWS-L
Common name DKOL Description of connection type Taper with union nut and O-ring - light series Connection type CA
Fitting series 82 Operating pressure Mpa 24 Customs tariff weight per 1
Fitting Push-Lok fitting Customs tariff country of origin DE

This page is PARKER Push-Lok Fitting 3CA82, part number 3CA82-8-4.
You can find the detail information about specifications and dimensions on part number 3CA82-8-4.

Variation of this product

Part Number
3CA82-10-4
3CA82-10-6
3CA82-10-6B
3CA82-12-6
3CA82-15-8
3CA82-18-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size W B
(mm)
Customs tariff item number Hose fitting size Thread diameter metric Tube O.D.

41.89 €

1 5 Days 6360.062Galvanized steel, Cr(VI)-free-10191773269098-04M16x1.510

31.20 €

1 92 Days 10400.053Galvanized steel, Cr(VI)-free-10191773269098-06M16x1.510

33.37 €

1 5 Days 10390.038Brass-10191774199990-06M16x1.510

30.48 €

1 92 Days 10400.069Galvanized steel, Cr(VI)-free-12221773269098-06M18x1.512

30.48 €

1 5 Days 12440.112Galvanized steel, Cr(VI)-free-15271873269098-08M22x1.515

72.66 €

1 5 Days 16560.171Galvanized steel, Cr(VI)-free-18321973269098-10M26x1.518

Tech Support