Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
30182-4-4B |
30182-8-6-SM |
30182-8-8-SM |
30182-8-10B |
30182-12-12-SM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Steel | Thread or tube size | Connection group | Design code | H (mm) | B (mm) | Customs tariff item number | Hose fitting size | Customs tariff country of origin | Thread diameter NPTFF | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 3 Days | 6 | 40 | 0 | Brass | -04 | - | - | - | 21 | 74122000 | -04 | US | 1/4x18 | ||
- | 1 | 5 Days | 10 | 52 | 0.062 | Galvanized steel, Cr(VI)-free | -08 | SAE | Metric width across flats | 22 | 29 | 73269098 | -06 | DE | 1/2x14 | ||
- | 1 | 5 Days | 12 | 55 | 0.07 | Galvanized steel, Cr(VI)-free | -08 | SAE | Metric width across flats | 22 | 29 | 73269098 | -08 | DE | 1/2x14 | ||
- | 1 | 3 Days | 16 | 66 | 0 | Brass | -08 | - | - | - | 29 | 74122000 | -10 | US | 1/2x14 | ||
- | 1 | 5 Days | 19 | 66 | 0.131 | Galvanized steel, Cr(VI)-free | -12 | SAE | Metric width across flats | 27 | 30 | 73269098 | -12 | DE | 3/4x14 |
Loading...
Customs tariff weight unit | kg | Norm | SAE J476A / J516 | Common name | AGN |
---|---|---|---|---|---|
Description of connection type | NPTF screw-in stud | Connection type | 01 | Fitting series | 82 |
Operating pressure Mpa | 24 | Customs tariff weight per | 1 | Fitting | Push-Lok fitting |
Configure
Basic Attributes
Nominal Dia.(mm)
A(mm)
Customs tariff weight(kg)
Steel
Thread or tube size
Connection group
Design code
H(mm)
B(mm)
Customs tariff item number
Hose fitting size
Customs tariff country of origin
Thread diameter NPTFF
Type
Filter by standard shipping days
Optional Attributes