PARKER Parkrimp No-Skive Fitting 13970 (13970-12-12-SM)

PARKER Parkrimp No-Skive Fitting 13970 13970-12-12-SM

Product Details:

Manufacturer part number: 13970-12-12-SM

Brand: PARKER HANNIFIN

Price: 137.11

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 19 mm

A: 89 mm

Customs tariff weight: 0.516 kg

Thread or tube size: -12

W: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13970-12-12-SM

Part Number
13970-12-12-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

137.11 €

1 5 Days 19890.516-12321-1/16x125035-1248

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Design code Metric width across flats Norm ISO 12151-5-SWES Common name DKJ 90°
Description of connection type SAE (JIC) - 37° sealing cone with union nut - 90° elbow Connection type 39 Fitting series 70
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 13970, part number 13970-12-12-SM.
You can find the detail information about specifications and dimensions on part number 13970-12-12-SM.

Variation of this product

Part Number
13970-16-16-SM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

169.95 €

1 5 Days 251090.627-16411-5/16x126428-1656

Tech Support