PARKER Parkrimp No-Skive Fitting 1EA77 (1EA77-8-8)

PARKER Parkrimp No-Skive Fitting 1EA77 1EA77-8-8

Product Details:

Manufacturer part number: 1EA77-8-8

Brand: PARKER HANNIFIN

Price: 97.26

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 58 mm

Customs tariff weight: 0.15 kg

Thread or tube size: -08

W: 27


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1EA77-8-8

Part Number
1EA77-8-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

97.26 €

1 5 Days 12580.15-08272342-081/2x14

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200, ISO 12151-6 Common name DKOR Description of connection type Sealing head with BSP union nut and O-ring (60° cone)
Connection type EA Fitting series 77 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1EA77, part number 1EA77-8-8.
You can find the detail information about specifications and dimensions on part number 1EA77-8-8.

Variation of this product

Part Number
1EA77-12-12
1EA77-16-16
1EA77-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

86.08 €

1 5 Days 19720.262-12322642-123/4x14

109.78 €

1 5 Days 25900.54-16413642-161x11

196.51 €

1 5 Days 31960.805-20503335-201-1/4x11

Tech Support