PARKER Parkrimp No-Skive Fitting 10C70 (10C70-16-8)

PARKER Parkrimp No-Skive Fitting 10C70 10C70-16-8

Product Details:

Manufacturer part number: 10C70-16-8

Brand: PARKER HANNIFIN

Price: 48.40

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 83 mm

Customs tariff weight: 0.24 kg

Thread or tube size: -16

W: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10C70-16-8

Part Number
10C70-16-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

48.40 €

1 5 Days 12830.24-163048-0824M24x1.516

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2 - SWE 45°-S Common name DKOS 45° Description of connection type Taper with union nut - O-ring - heavy series - 45° elbow
Connection type 0C Fitting series 70 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 10C70, part number 10C70-16-8.
You can find the detail information about specifications and dimensions on part number 10C70-16-8.

Variation of this product

Part Number
10C70-16-10
10C70-20-10
10C70-25-12
10C70-30-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

80.75 €

1 5 Days 16880.337-163049-1022M24x1.516

66.97 €

1 5 Days 16910.309-203652-1025M30x220

120.40 €

1 5 Days 191000.824-254661-1229M36x225

170.31 €

1 5 Days 251260.78-305079-1636M42x230

Tech Support