Manufacturer part number: 1J773-16-16-SM
Brand: PARKER HANNIFIN
Price: 200.54 €
Delivery time: 5 Days
Nominal Dia.: 25 mm
A: 119 mm
Customs tariff weight: 0.478 kg
Thread or tube size: -16
W: 41
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1J773-16-16-SM
Part Number
|
---|
1J773-16-16-SM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Hose fitting size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.54 € | 1 | 5 Days | 25 | 119 | 0.478 | -16 | 41 | 1-7/16x12 | 69 | -16 | 24 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | ORFS |
---|---|---|---|---|---|
Design code | Metric width across flats | Norm | ISO 12151-1 - SWE 45° - SAE J516 | Common name | ORFS 45° |
Description of connection type | ORFS with union nut - 45° elbow | Connection type | J7 | Fitting series | 73 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 41 | Customs tariff weight per | 1 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1J773, part number 1J773-16-16-SM.
You can find the detail information about specifications and dimensions on part number 1J773-16-16-SM.
Part Number |
---|
1J773-12-12-SM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Hose fitting size | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.46 € | 1 | 5 Days | 19 | 105 | 0.449 | -12 | 36 | 1-3/16x12 | 57 | -12 | 21 |