Manufacturer part number: 1B446-8-8
Brand: PARKER HANNIFIN
Price: 80.11 €
Delivery time: 5 Days
Nominal Dia.: 12 mm
A: 67 mm
Customs tariff weight: 0.253 kg
Thread or tube size: -08
W: 27
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1B446-8-8
Part Number
|
---|
1B446-8-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | B (mm) | Hose fitting size | Thread diameter BSP | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.11 € | 1 | 5 Days | 12 | 67 | 0.253 | -08 | 27 | 22 | 43 | -08 | 1/2x14 | 27 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS 5200-E | Common name | DKR 90° | Description of connection type | Sealing head with BSP union nut - 90° compact elbow |
Connection type | B4 | Fitting series | 46 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 35 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1B446, part number 1B446-8-8.
You can find the detail information about specifications and dimensions on part number 1B446-8-8.
Part Number |
---|
1B446-4-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | B (mm) | Hose fitting size | Thread diameter BSP | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.38 € | 1 | 5 Days | 6 | 58 | 0.114 | -04 | 19 | 17 | 34 | -04 | 1/4x19 | 22 |