PARKER Parkrimp No-Skive Fitting 1B146 (1B146-6-4)

PARKER Parkrimp No-Skive Fitting 1B146 1B146-6-4

Product Details:

Manufacturer part number: 1B146-6-4

Brand: PARKER HANNIFIN

Price: 51.34

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 59 mm

Customs tariff weight: 0.082 kg

Thread or tube size: -06

W: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1B146-6-4

Part Number
1B146-6-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

51.34 €

1 5 Days 6590.082-06223555-043/8x1914

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200-D Common name DKR 45° Description of connection type Sealing head with BSP union nut - 45° elbow
Connection type B1 Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1B146, part number 1B146-6-4.
You can find the detail information about specifications and dimensions on part number 1B146-6-4.

Variation of this product

Part Number
1B146-12-12
1B146-4-4
1B146-6-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

79.74 €

1 5 Days 19870.255-12326142-123/4x1425

33.17 €

1 5 Days 6590.125-04193563-041/4x1916

35.63 €

1 5 Days 10690.079-06224655-063/8x1917

Tech Support