PARKER Parkrimp No-Skive Fitting 1JC77 (1JC77-16-16)

PARKER Parkrimp No-Skive Fitting 1JC77 1JC77-16-16

Product Details:

Manufacturer part number: 1JC77-16-16

Brand: PARKER HANNIFIN

Price: 122.85

Delivery time: 3 Days


Technical Data:

Nominal Dia.: 25 mm

A: 91 mm

Customs tariff weight: 0.504 kg

Thread or tube size: -16

W: 41


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1JC77-16-16

Part Number
1JC77-16-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

122.85 €

1 3 Days 25910.504-1641361-7/16x1237.141-16

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Norm ISO 12151-1 - SWSA, SAE J516 Common name ORFS Description of connection type ORFS with union nut
Connection type JC Fitting series 77 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1JC77, part number 1JC77-16-16.
You can find the detail information about specifications and dimensions on part number 1JC77-16-16.

Variation of this product

Part Number
1JC77-10-10
1JC77-12-12
1JC77-16-12
1JC77-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

136.89 €

1 3 Days 16700.223-1030241x143141-10

78.60 €

1 3 Days 1978.50.318-1236301-3/16x1232.541-12

108.97 €

1 5 Days 19810.366-1641361-7/16x1235.341-12

51.69 €

1 3 Days 12600.128-08242213/16x162563.5-08

Tech Support