PARKER Parkrimp No-Skive Fitting 1J948 (1J948-4-4)

PARKER Parkrimp No-Skive Fitting 1J948 1J948-4-4

Product Details:

Manufacturer part number: 1J948-4-4

Brand: PARKER HANNIFIN

Price: 34.77

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 52 mm

Customs tariff weight: 0.087 kg

Thread or tube size: -04

W: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1J948-4-4

Part Number
1J948-4-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

34.77 €

1 5 Days 6520.087-04179/16x182963.5-0421

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Norm ISO 12151-1 - SWES, SAE J516 Common name ORFS 90° Description of connection type ORFS with union nut - 90° elbow
Connection type J9 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1J948, part number 1J948-4-4.
You can find the detail information about specifications and dimensions on part number 1J948-4-4.

Variation of this product

Part Number
1J948-16-16
1J948-20-20
1J948-24-24
1J948-6-4
1J948-6-6
1J948-8-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

187.94 €

1 5 Days 25980.274-16411-7/16x126841-1656

347.32 €

1 5 Days 311290.85-20501-11/16x128228-2064

587.49 €

1 5 Days 401401.644-24602x1210228-2482

37.86 €

1 5 Days 6510.049-062211/16x162763.5-0423

37.63 €

1 5 Days 10520.087-062211/16x162963.5-0623

186.11 €

1 5 Days 6500.082-082413/16x162663.5-0429

Tech Support