PARKER ParLock Fitting K6AV6 (K6AV6-20-20)

PARKER ParLock Fitting K6AV6 K6AV6-20-20

Product Details:

Manufacturer part number: K6AV6-20-20

Brand: PARKER HANNIFIN

Price: 136.83

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 31 mm

A: 175 mm

Customs tariff weight: 0.823 kg

Thread or tube size: -20

B: 83 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K6AV6-20-20

Part Number
K6AV6-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size

136.83 €

1 5 Days 311750.823-2083-20541 1/4

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3-S-S Common name SFS / 6,000 psi Description of connection type ISO 6162-2 - flange - heavy design - 6,000 psi
Connection type 6A Fitting series V6 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting ParLock fitting
Customs tariff country of origin DE

This page is PARKER ParLock Fitting K6AV6, part number K6AV6-20-20.
You can find the detail information about specifications and dimensions on part number K6AV6-20-20.

Variation of this product

Part Number
K6AV6-24-20
K6AV6-24-24
K6AV6-32-24
K6AV6-32-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size

179.62 €

1 5 Days 311470.899-2456-20641 1/2

215.20 €

1 5 Days 402021.315-24106-24641 1/2

334.49 €

1 5 Days 401941.432-3298-24792

401.20 €

1 5 Days 512332.224-32122-32792

Tech Support