PARKER Push-Lok Fitting 39182 (Part Numbers)

PARKER Push-Lok Fitting 39182
[Specifications]
・Nominal Dia.(mm): 6-19
・Steel: Brass
・Norm: S5200

[Features]
・Low Pressure, BSP, Male BSP Taper Pipe-Rigid Straight, BS5200-AGR-K

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39182-6-8B
39182-8-8
39182-8-8B
39182-8-10B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Connection Thread Nominal Nominal Dia.
(mm)
Applicable Hoses I.D.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size Connection group Norm H
(mm)
Common name B
(mm)
Description of connection type Connection type Fitting series Customs tariff item number Operating pressure Mpa Hose fitting size Fitting Customs tariff country of origin

24.55 €

1 92 Days Brass1/2B1212.7490.049-06BSPBS520019AGR-K22BSP screw-in stud - tapered91827419999024-08Push-Lok fittingDE

25.06 €

1 5 Days Steel1/2B1212.7-0.071---------73269098---DE

34.54 €

1 92 Days Brass1/2B1212.7550.078-08BSPBS520022AGR-K29BSP screw-in stud - tapered91827419999024-08Push-Lok fittingDE

66.20 €

1 5 Days Brass1/2B1615.9650.081-08BSPBS520022AGR-K28BSP screw-in stud - tapered91827419999024-10Push-Lok fittingFR

Loading...

  1. 1

Basic information

Type Hose Fittings Applicable Fluid Water / Air / Oil Shape Straight
Hose Connection Type Barbs Connection Type Threads Connection Thread Type R
Customs tariff weight unit kg Customs tariff weight per 1

Tech Support