PARKER Push-Lok Fitting 3B282 (3B282-8-8B)

PARKER Push-Lok Fitting 3B282 3B282-8-8B

Product Details:

Manufacturer part number: 3B282-8-8B

Brand: PARKER HANNIFIN

Price: 104.91

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 60 mm

Customs tariff weight: 0.081 kg

Steel: Brass

Thread or tube size: -08


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3B282-8-8B

Part Number
3B282-8-8B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size W B
(mm)
Customs tariff item number Hose fitting size Thread diameter BSP E
(mm)

104.91 €

1 5 Days 12600.081Brass-08273473269098-081/2x1439

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Connection group BSP Norm BS 5200-B
Common name DKR 90° Description of connection type Sealing head with BSP union nut - 60° elbow Connection type B2
Fitting series 82 Operating pressure Mpa 24 Customs tariff weight per 1
Fitting Push-Lok fitting Customs tariff country of origin DE

This page is PARKER Push-Lok Fitting 3B282, part number 3B282-8-8B.
You can find the detail information about specifications and dimensions on part number 3B282-8-8B.

Variation of this product

Part Number
3B282-12-12
3B282-12-12B
3B282-4-4
3B282-6-6
3B282-6-6B
3B282-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size W B
(mm)
Customs tariff item number Hose fitting size Thread diameter BSP E
(mm)

131.85 €

1 5 Days 19830.244Galvanized steel, Cr(VI)-free-12324673269098-123/4x1453

221.42 €

1 5 Days 19830.268Brass-12324674199990-123/4x1453

42.08 €

1 92 Days 6420.036Galvanized steel, Cr(VI)-free-04172373269098-041/4x1929

47.35 €

1 5 Days 10490.048Galvanized steel, Cr(VI)-free-06192673269098-063/8x1933

82.82 €

1 5 Days 10490.052Brass-06192774199990-063/8x1933

54.15 €

1 92 Days 12600.104Galvanized steel, Cr(VI)-free-08273473269098-081/2x1439

Tech Support