PARKER ParLock Skive Shell 100V4 (100V4-16)

PARKER ParLock Skive Shell 100V4 100V4-16

Product Details:

Manufacturer part number: 100V4-16

Brand: PARKER HANNIFIN

Price: 38.12

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.288 kg

B: 75 mm

Hose fitting size: -16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

100V4-16

Part Number
100V4-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
B
(mm)
Hose fitting size

38.12 €

1 5 Days 0.28875-16

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Fitting series V4
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Skive shell
Customs tariff country of origin DE

This page is PARKER ParLock Skive Shell 100V4, part number 100V4-16.
You can find the detail information about specifications and dimensions on part number 100V4-16.

Variation of this product

Part Number
100V4-10
100V4-12
100V4-20
100V4-24
100V4-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
B
(mm)
Hose fitting size

20.54 €

1 5 Days 0.13549-10

24.40 €

1 5 Days 0.15160-12

66.06 €

1 5 Days 0.49988-20

101.98 €

1 5 Days 0.59194-24

160.38 €

1 5 Days 0.99699-32

Tech Support