Manufacturer part number: KJCV4-12-12
Brand: PARKER HANNIFIN
Price: 144.34 €
Delivery time: 5 Days
Nominal Dia.: 19 mm
A: 93 mm
Customs tariff weight: 0.248 kg
Thread or tube size: -12
W: 36
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KJCV4-12-12
Part Number
|
---|
KJCV4-12-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Hose fitting size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.34 € | 1 | 5 Days | 19 | 93 | 0.248 | -12 | 36 | 30 | 1-3/16x12 | 31.3 | -12 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | ORFS |
---|---|---|---|---|---|
Norm | ISO 12151-1 - SWSA, SAE J516 | Common name | ORFS | Description of connection type | ORFS with union nut |
Connection type | JC | Fitting series | V4 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 41 | Customs tariff weight per | 1 | Fitting | ParLock fitting |
Customs tariff country of origin | DE |
This page is PARKER ParLock Fitting KJCV4, part number KJCV4-12-12.
You can find the detail information about specifications and dimensions on part number KJCV4-12-12.
Part Number |
---|
KJCV4-16-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Hose fitting size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.20 € | 1 | 5 Days | 25 | 108 | 0.383 | -16 | 41 | 36 | 1-7/16x12 | 36 | -16 |