Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3D082-12-6 |
3D082-15-8 |
3D082-15-8B |
3D082-18-10 |
3D082-22-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Steel | Thread or tube size | H (mm) | B (mm) | Customs tariff item number | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 92 Days | 10 | 41 | 0.034 | Galvanized steel, Cr(VI)-free | -12 | 19 | 18 | 73269098 | -06 | M18x1.5 | 12 | ||
- | 1 | 5 Days | 12 | 49 | 0.058 | Galvanized steel, Cr(VI)-free | -15 | 22 | 23 | 73269098 | -08 | M22x1.5 | 15 | ||
- | 1 | 5 Days | 12 | 49 | 0.065 | Brass | -15 | 22 | 22 | 74199990 | -08 | M22x1.5 | 15 | ||
- | 1 | 5 Days | 16 | 58 | 0.085 | Galvanized steel, Cr(VI)-free | -18 | 27 | 21 | 73269098 | -10 | M26x1.5 | 18 | ||
- | 1 | 5 Days | 19 | 63 | 0.12 | Galvanized steel, Cr(VI)-free | -22 | 30 | 27 | 73269098 | -12 | M30x2 | 22 |
Loading...
Customs tariff weight unit | kg | Connection group | DIN - metric | Norm | ISO 12151-2-S-L |
---|---|---|---|---|---|
Common name | CEL | Description of connection type | Threaded pin - light series | Connection type | D0 |
Fitting series | 82 | Operating pressure Mpa | 24 | Customs tariff weight per | 1 |
Fitting | Push-Lok fitting | Customs tariff country of origin | DE |
Configure