Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10343-6-6-SM
Nominal Dia.(mm) | 10 | A(mm) | 60 | Customs tariff weight(kg) | 0.091 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -06 |
Connection group | SAE | Design code | Metric width across flats | Norm | ISO12151-5-S |
H(mm) | 19 | Thread diameter UNF | 9/16x18 | Common name | AGJ |
B(mm) | 31 | Description of connection type | Threaded pin SAE (JIC) 37° | Connection type | 03 |
Fitting series | 43 | Customs tariff item number | 73269098 | Operating pressure Mpa | 35 |
Customs tariff weight per | 1 | Hose fitting size | -06 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |