Manufacturer part number: 1JC46-8-6
Brand: PARKER HANNIFIN
Price: 28.03 €
Delivery time: 5 Days
Nominal Dia.: 10 mm
A: 45 mm
Customs tariff weight: 0.147 kg
Thread or tube size: -08
W: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1JC46-8-6
Part Number
|
---|
1JC46-8-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.03 € | 1 | 5 Days | 10 | 45 | 0.147 | -08 | 24 | 19 | 13/16x16 | 22 | 63.5 | -06 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | ORFS |
---|---|---|---|---|---|
Norm | ISO 12151-1 - SWSA, SAE J516 | Common name | ORFS | Description of connection type | ORFS with union nut |
Connection type | JC | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1JC46, part number 1JC46-8-6.
You can find the detail information about specifications and dimensions on part number 1JC46-8-6.
Part Number |
---|
1JC46-10-8 |
1JC46-12-12 |
1JC46-16-16 |
1JC46-20-20 |
1JC46-4-4 |
1JC46-8-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.77 € | 1 | 5 Days | 12 | 48 | 0.243 | -10 | 30 | 24 | 1x14 | 24 | 41 | -08 | ||
66.11 € | 1 | 5 Days | 19 | 55 | 0.36 | -12 | 36 | 30 | 1-3/16x12 | 29 | 41 | -12 | ||
96.23 € | 1 | 5 Days | 25 | 63 | 0.352 | -16 | 41 | 36 | 1-7/16x12 | 33 | 41 | -16 | ||
224.48 € | 1 | 5 Days | 31 | 71 | 0.527 | -20 | 50 | 41 | 1-11/16x12 | 33 | 28 | -20 | ||
19.65 € | 1 | 5 Days | 6 | 46 | 0.081 | -04 | 17 | 14 | 9/16x18 | 22 | 63.5 | -04 | ||
32.72 € | 1 | 5 Days | 12 | 46 | 0.104 | -08 | 24 | 22 | 13/16x16 | 22 | 63.5 | -08 |