PARKER Parkrimp No-Skive Fitting 11946 (11946-8-8)

PARKER Parkrimp No-Skive Fitting 11946 11946-8-8

Product Details:

Manufacturer part number: 11946-8-8

Brand: PARKER HANNIFIN

Price: 104.45

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 64 mm

Customs tariff weight: 0.14 kg

Thread or tube size: -08

B: 41 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11946-8-8

Part Number
11946-8-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Operating pressure Mpa Hose fitting size F
(mm)
Imperial flange size E
(mm)

104.45 €

1 5 Days 12640.14-084135-08301/241

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E- L Common name SFL 90° / 3,000 psi Description of connection type ISO 6162-1 - flange - 90° elbow
Connection type 19 Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 11946, part number 11946-8-8.
You can find the detail information about specifications and dimensions on part number 11946-8-8.

Variation of this product

Part Number
11946-12-12
11946-16-12
11946-16-16
11946-20-16
11946-24-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Operating pressure Mpa Hose fitting size F
(mm)
Imperial flange size E
(mm)

97.14 €

1 5 Days 19800.29-125435-12383/458

123.78 €

1 5 Days 19800.384-165435-1245158

136.75 €

1 5 Days 25980.529-166835-1645170

242.46 €

1 5 Days 251020.567-207228-16511-1/470

448.60 €

1 5 Days 251000.565-247028-16601-1/262

Tech Support