PARKER Parkrimp No-Skive Fitting 11977 (11977-16-16)

PARKER Parkrimp No-Skive Fitting 11977 11977-16-16

Product Details:

Manufacturer part number: 11977-16-16

Brand: PARKER HANNIFIN

Price: 141.65

Delivery time: 23 Days


Technical Data:

Nominal Dia.: 25 mm

A: 131 mm

Customs tariff weight: 0.649 kg

Thread or tube size: -16

B: 77 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11977-16-16

Part Number
11977-16-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

141.65 €

1 23 Days 251310.649-1677-1645170

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E- L Common name SFL 90° / 3,000 psi Description of connection type ISO 6162-1 - flange - 90° elbow
Connection type 19 Fitting series 77 Customs tariff item number 73269098
Operating pressure Mpa 35 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 11977, part number 11977-16-16.
You can find the detail information about specifications and dimensions on part number 11977-16-16.

Variation of this product

Part Number
11977-12-12
11977-16-12
11977-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

125.62 €

1 3 Days 191080.39-1262-12383/458

157.00 €

1 32 Days 191080.417-1662-1245158

115.42 €

1 92 Days 12760.163-0841-08301/241

Tech Support