Manufacturer part number: 1J770-8-8-SM
Brand: PARKER HANNIFIN
Price: 75.23 €
Delivery time: 5 Days
Nominal Dia.: 12 mm
A: 72 mm
Customs tariff weight: 0.28 kg
Thread or tube size: -08
W: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1J770-8-8-SM
Part Number
|
---|
1J770-8-8-SM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.23 € | 1 | 5 Days | 12 | 72 | 0.28 | -08 | 24 | 13/16x16 | 37 | 63.5 | -08 | 15 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | ORFS |
---|---|---|---|---|---|
Design code | Metric width across flats | Norm | ISO 12151-1 - SWE 45° - SAE J516 | Common name | ORFS 45° |
Description of connection type | ORFS with union nut - 45° elbow | Connection type | J7 | Fitting series | 70 |
Customs tariff item number | 73269098 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1J770, part number 1J770-8-8-SM.
You can find the detail information about specifications and dimensions on part number 1J770-8-8-SM.
Part Number |
---|
1J770-12-12-SM |
1J770-16-16-SM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.86 € | 1 | 5 Days | 19 | 92 | 0.355 | -12 | 36 | 1-3/16x12 | 53 | 41 | -12 | 21 | ||
181.00 € | 1 | 5 Days | 25 | 113 | 0.569 | -16 | 41 | 1-7/16x12 | 66 | 41 | -16 | 24 |