Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1J926-6-6-SM
Nominal Dia.(mm) | 10 | A(mm) | 49 | Customs tariff weight(kg) | 0.073 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -06 |
Connection group | ORFS | Design code | Metric width across flats | Norm | ISO 12151-1 - SWES, SAE J516 |
W | 22 | Thread diameter UNF | 11/16x16 | Common name | ORFS 90° |
B(mm) | 28 | Description of connection type | ORFS with union nut - 90° elbow | Connection type | J9 |
Fitting series | 26 | Customs tariff item number | 73269098 | Operating pressure Mpa | 63.5 |
Customs tariff weight per | 1 | Hose fitting size | -06 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE | E(mm) | 23 |