PARKER ParLock Fitting K6AV4 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K6AV4-12-12
K6AV4-16-12
K6AV4-16-16
K6AV4-20-16
K6AV4-20-20
K6AV4-24-24
K6AV4-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size Customs tariff country of origin F
(mm)
Imperial flange size

81.22 €

1 5 Days 191260.256-1264.4-12DE413/4

141.62 €

1 5 Days 191000.281-1638-12DE481

97.71 €

1 5 Days 251480.46-1675-16DE481

108.09 €

1 5 Days 251160-2044-16DE541 1/4

136.83 €

1 5 Days 311660.705-2078-20IT541 1/4

215.20 €

1 5 Days 401920.988-2499-24DE641 1/2

401.20 €

1 5 Days 512121.744-32115-32DE792

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3-S-S Common name SFS / 6,000 psi Description of connection type ISO 6162-2 - flange - heavy design - 6,000 psi
Connection type 6A Fitting series V4 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting ParLock fitting

Tech Support