PARKER ParLock Skive Shell 100V6 (100V6-20)

PARKER ParLock Skive Shell 100V6 100V6-20

Product Details:

Manufacturer part number: 100V6-20

Brand: PARKER HANNIFIN

Price: 75.18

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.627 kg

B: 90 mm

Hose fitting size: -20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

100V6-20

Part Number
100V6-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
B
(mm)
Hose fitting size

75.18 €

1 5 Days 0.62790-20

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Fitting series V6
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Skive shell
Customs tariff country of origin DE

This page is PARKER ParLock Skive Shell 100V6, part number 100V6-20.
You can find the detail information about specifications and dimensions on part number 100V6-20.

Variation of this product

Part Number
100V6-24
100V6-32
100V6-40
100V6-48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
B
(mm)
Hose fitting size

101.98 €

1 5 Days 0.80596-24

160.38 €

1 5 Days 1.2110-32

294.49 €

1 5 Days 2.096134-40

337.03 €

1 5 Days 1.552110-48

Tech Support