PARKER Push-Lok Fitting 38282 (38282-8-8B)

PARKER Push-Lok Fitting 38282 38282-8-8B

Product Details:

Manufacturer part number: 38282-8-8B

Brand: PARKER HANNIFIN

Price: 67.18

Delivery time: 3 Days


Technical Data:

Nominal Dia.: 12 mm

A: 64 mm

Customs tariff weight: 0 kg

Steel: Brass

Thread or tube size: -08


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38282-8-8B

Part Number
38282-8-8B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size Customs tariff item number Hose fitting size Customs tariff country of origin

67.18 €

1 3 Days 12640Brass-0874199990-08DE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Connection group Miscellaneous Description of connection type Push-Lok connector
Connection type 82 Fitting series 82 Operating pressure Mpa 24
Customs tariff weight per 1 Fitting Push-Lok fitting

This page is PARKER Push-Lok Fitting 38282, part number 38282-8-8B.
You can find the detail information about specifications and dimensions on part number 38282-8-8B.

Variation of this product

Part Number
38282-12-12
38282-6-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size Customs tariff item number Hose fitting size Customs tariff country of origin

144.54 €

1 22 Days 19840.112Galvanized steel, Cr(VI)-free-1273079980-12US

40.31 €

1 3 Days 10540Brass-0674199990-06DE

Tech Support