PARKER Parkrimp No-Skive Fitting 10C48

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10C48-8-4
10C48-10-5
10C48-12-5
10C48-12-6
10C48-14-6
10C48-16-8
10C48-20-10
10C48-20-12
10C48-25-12
10C48-38-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

31.20 €

1 5 Days 6590.101-08193563-0416M16x1.58

50.42 €

1 5 Days 8620.084-10223863-0517M18x1.510

31.17 €

1 5 Days 8700.156-12244763-0517M20x1.512

29.68 €

1 5 Days 10690.167-12244663-0620M20x1.512

53.14 €

1 5 Days 10690.117-14274663-0620M22x1.514

39.77 €

1 5 Days 12720.32-16304942-0823M24x1.516

58.65 €

1 5 Days 16760.506-20365142-1025M30x220

93.45 €

1 5 Days 19900.305-20366442-1228M30x220

78.63 €

1 5 Days 19910.65-25466542-1229M36x225

263.17 €

1 5 Days 311401.045-38609342-2037M52x238

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2 - SWE 45°-S Common name DKOS 45° Description of connection type Taper with union nut - O-ring - heavy series - 45° elbow
Connection type 0C Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support