Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1B248-4-4
Part Number
|
---|
1B248-4-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.17 € | 1 | 5 Days | 6 | 50 | 0.072 | -04 | 19 | 26 | 63 | -04 | 1/4x19 | 28 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS 5200-B | Common name | DKR 90° | Description of connection type | Sealing head with BSP union nut - 60° elbow |
Connection type | B2 | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1B248, part number 1B248-4-4.
You can find the detail information about specifications and dimensions on part number 1B248-4-4.
Part Number |
---|
1B248-16-12 |
1B248-16-16 |
1B248-20-20 |
1B248-6-4 |
1B248-6-5 |
1B248-6-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.98 € | 1 | 5 Days | 19 | 80 | 0.38 | -16 | 41 | 54 | 42 | -12 | 1x11 | 54 | ||
116.03 € | 1 | 5 Days | 25 | 104 | 0.7 | -16 | 41 | 75 | 42 | -16 | 1x11 | 69 | ||
251.38 € | 1 | 5 Days | 31 | 129 | 0.886 | -20 | 50 | 82 | 35 | -20 | 1-1/4x11 | 80 | ||
51.34 € | 1 | 5 Days | 6 | 51 | 0.089 | -06 | 22 | 27 | 55 | -04 | 3/8x19 | 27 | ||
50.69 € | 1 | 5 Days | 8 | 52 | 0.095 | -06 | 22 | 28 | 55 | -05 | 3/8x19 | 28 | ||
35.63 € | 1 | 5 Days | 10 | 61 | 0.085 | -06 | 22 | 38 | 55 | -06 | 3/8x19 | 33 |