Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1B248-6-8
Part Number
|
---|
1B248-6-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.29 € | 1 | 5 Days | 12 | 63 | 0.13 | -06 | 22 | 40 | 55 | -08 | 3/8x19 | 41 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS 5200-B | Common name | DKR 90° | Description of connection type | Sealing head with BSP union nut - 60° elbow |
Connection type | B2 | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1B248, part number 1B248-6-8.
You can find the detail information about specifications and dimensions on part number 1B248-6-8.
Part Number |
---|
1B248-12-10 |
1B248-12-12 |
1B248-16-12 |
1B248-16-16 |
1B248-20-20 |
1B248-8-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.52 € | 1 | 5 Days | 16 | 70 | 0.221 | -12 | 32 | 45 | 42 | -10 | 3/4x14 | 42 | ||
78.82 € | 1 | 5 Days | 19 | 80 | 0.405 | -12 | 32 | 54 | 42 | -12 | 3/4x14 | 53 | ||
213.98 € | 1 | 5 Days | 19 | 80 | 0.38 | -16 | 41 | 54 | 42 | -12 | 1x11 | 54 | ||
116.03 € | 1 | 5 Days | 25 | 104 | 0.7 | -16 | 41 | 75 | 42 | -16 | 1x11 | 69 | ||
251.38 € | 1 | 5 Days | 31 | 129 | 0.886 | -20 | 50 | 82 | 35 | -20 | 1-1/4x11 | 80 | ||
58.68 € | 1 | 5 Days | 10 | 60 | 0.279 | -08 | 27 | 38 | 43 | -06 | 1/2x14 | 36 |