PARKER Parkrimp No-Skive Fitting 1EB77 (1EB77-12-12)

PARKER Parkrimp No-Skive Fitting 1EB77 1EB77-12-12

Product Details:

Manufacturer part number: 1EB77-12-12

Brand: PARKER HANNIFIN

Price: 105.31

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 19 mm

A: 117 mm

Customs tariff weight: 0.384 kg

Thread or tube size: -12

W: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1EB77-12-12

Part Number
1EB77-12-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

105.31 €

1 5 Days 191170.384-12327142-123/4x1427

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200, ISO 12151-6 Common name DKOR 45° Description of connection type Sealing head with BSP union nut with O-ring - 45° elbow (60° cone)
Connection type EB Fitting series 77 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1EB77, part number 1EB77-12-12.
You can find the detail information about specifications and dimensions on part number 1EB77-12-12.

Variation of this product

Part Number
1EB77-16-16
1EB77-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

122.26 €

1 5 Days 251440.736-16419042-161x1135

256.52 €

1 5 Days 311591.176-20509535-201-1/4x1135

Tech Support