Manufacturer part number: 11746-12-12
Brand: PARKER HANNIFIN
Price: 99.89 €
Delivery time: 5 Days
Customs tariff weight: 0.304 kg
Thread or tube size: -12
F: 38 mm
Imperial flange size: 3/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11746-12-12
Nominal Dia.(mm) | 19 | A(mm) | 88 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange | Norm | ISO 12151-3 - E45 - L |
Common name | SFL 45° / 3,000 psi | B(mm) | 62 | Description of connection type | ISO 6162-1 - flange - standard version - 45° elbow |
Connection type | 17 | Fitting series | 46 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 35 | Customs tariff weight per | 1 | Hose fitting size | -12 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE | E(mm) | 26 |
This page is PARKER Parkrimp No-Skive Fitting 11746, part number 11746-12-12.
You can find the detail information about specifications and dimensions on part number 11746-12-12.
Part Number |
---|
11746-16-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Thread or tube size | F (mm) | Imperial flange size |
---|---|---|---|---|---|---|---|---|
123.78 € | 1 | 5 Days | 0.33 | -16 | 45 | 1 |