Manufacturer part number: 1B270-16-12
Brand: PARKER HANNIFIN
Price: 157.15 €
Delivery time: 5 Days
Nominal Dia.: 19 mm
A: 89 mm
Customs tariff weight: 0.423 kg
Thread or tube size: -16
W: 41
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1B270-16-12
Part Number
|
---|
1B270-16-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.15 € | 1 | 5 Days | 19 | 89 | 0.423 | -16 | 41 | 49 | 42 | -12 | 1x11 | 51 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS 5200-B | Common name | DKR 90° | Description of connection type | Sealing head with BSP union nut - 60° elbow |
Connection type | B2 | Fitting series | 70 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1B270, part number 1B270-16-12.
You can find the detail information about specifications and dimensions on part number 1B270-16-12.
Part Number |
---|
1B270-12-10 |
1B270-12-12 |
1B270-16-16 |
1B270-6-6 |
1B270-8-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.92 € | 1 | 5 Days | 16 | 92 | 0.282 | -12 | 32 | 52 | 42 | -10 | 3/4x14 | 59 | ||
90.31 € | 1 | 5 Days | 19 | 89 | 0.506 | -12 | 32 | 50 | 42 | -12 | 3/4x14 | 53 | ||
128.12 € | 1 | 5 Days | 25 | 116 | 0.666 | -16 | 41 | 69 | 42 | -16 | 1x11 | 69 | ||
68.89 € | 1 | 5 Days | 10 | 66 | 0.217 | -06 | 22 | 37 | 55 | -06 | 3/8x19 | 33 | ||
76.88 € | 1 | 5 Days | 12 | 70 | 0.226 | -08 | 27 | 35 | 43 | -08 | 1/2x14 | 39 |