Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1D046-6-4 |
1D046-8-4 |
1D046-10-4 |
1D046-10-5 |
1D046-10-6 |
1D046-12-6 |
1D046-15-8 |
1D046-18-10 |
1D046-22-12 |
1D046-28-16 |
1D046-35-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.71 € | 1 | 5 Days | 6 | 44 | 0.053 | -06 | 12 | 20 | 25 | -04 | M12x1.5 | 6 | ||
15.78 € | 1 | 5 Days | 6 | 46 | 0.059 | -08 | 14 | 22 | 42.5 | -04 | M14x1.5 | 8 | ||
22.00 € | 1 | 5 Days | 6 | 48 | 0.064 | -10 | 17 | 24 | 40 | -04 | M16x1.5 | 10 | ||
17.18 € | 1 | 5 Days | 8 | 47 | 0.064 | -10 | 17 | 24 | 40 | -05 | M16x1.5 | 10 | ||
17.78 € | 1 | 5 Days | 10 | 47 | 0.095 | -10 | 17 | 24 | 40 | -06 | M16x1.5 | 10 | ||
16.38 € | 1 | 5 Days | 10 | 47 | 0.093 | -12 | 19 | 24 | 35 | -06 | M18x1.5 | 12 | ||
19.92 € | 1 | 5 Days | 12 | 50 | 0.155 | -15 | 22 | 26 | 31 | -08 | M22x1.5 | 15 | ||
27.09 € | 1 | 5 Days | 16 | 54 | 0.175 | -18 | 27 | 29 | 28 | -10 | M26x1.5 | 18 | ||
38.42 € | 1 | 5 Days | 19 | 59 | 0.219 | -22 | 30 | 33 | 28 | -12 | M30x2 | 22 | ||
63.62 € | 1 | 5 Days | 25 | 65 | 0.275 | -28 | 36 | 35 | 21 | -16 | M36x2 | 28 | ||
165.85 € | 1 | 5 Days | 31 | 78 | 0.547 | -35 | 46 | 40 | 16 | -20 | M45x2 | 35 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-S-L | Common name | CEL | Description of connection type | Threaded pin - light series |
Connection type | D0 | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |