Manufacturer part number: K1CV6-38-20
Brand: PARKER HANNIFIN
Price: 218.52 €
Delivery time: 5 Days
Nominal Dia.: 12 mm
A: 177 mm
Customs tariff weight: 1.352 kg
B: 86.3 mm
Hose fitting size: -20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1CV6-38-20
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -38 |
---|---|---|---|---|---|
Connection group | DIN - metric | Norm | ISO 12151-2-SWE-S | W | 60 |
Common name | DKOS 90° | Description of connection type | Taper with union nut - O-ring - heavy series - 90° elbow | Connection type | 1C |
Fitting series | V6 | Customs tariff item number | 73269098 | Operating pressure Mpa | 42 |
Customs tariff weight per | 1 | Fitting | ParLock fitting | Customs tariff country of origin | DE |
Thread diameter metric | M52x2 | Tube O.D. | 38 |
This page is PARKER ParLock Fitting K1CV6, part number K1CV6-38-20.
You can find the detail information about specifications and dimensions on part number K1CV6-38-20.
Part Number |
---|
K1CV6-38-24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | B (mm) | Hose fitting size | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|
586.57 € | 1 | 5 Days | 38 | 209 | 1.994 | 113 | -24 | 101 |