PARKER Parkrimp No-Skive Fitting 14A77

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14A77-20-16
14A77-20-20
14A77-24-20
14A77-24-24
14A77-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size

120.28 €

1 5 Days 25870.487-2033-16511 1/4

177.17 €

1 3 Days 311380-2074-20511 1/4

202.52 €

1 3 Days 311000-2437-20601 1/2

255.48 €

1 23 Days 401400-2473-24601 1/2

396.25 €

1 23 Days 511630-3286-32712

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Description of connection type ISO 6162-1 - 5,000 psi - standard design (5,000 psi) Connection type 4A Fitting series 77
Customs tariff item number 73269098 Operating pressure Mpa 35 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support