Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11570-12-12-1P |
11570-16-12-1P |
11570-16-16-1P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | F (mm) | Imperial flange size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
107.40 € | 1 | 5 Days | 19 | 98 | 0.317 | -12 | 59 | -12 | 38 | 3/4 | ||
115.65 € | 1 | 5 Days | 19 | 70 | 0.317 | -16 | 31 | -12 | 45 | 1 | ||
133.66 € | 1 | 5 Days | 25 | 108 | 0.522 | -16 | 63 | -16 | 45 | 1 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Norm | ISO 12151-3-S-L | Common name | SFL / 3,000 psi | Description of connection type | ISO 6162-1 - flange - standard design |
Connection type | 15 | Fitting series | 70 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 35 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |